Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Metric series
Bill of material
30256
ORDER
Bearing No
30256
SD
Inside Diameter
280 mm
D
Outside Diameter
500 mm
T
Bearing Width
89.00 mm
B
width
80.0 mm
C
width
67.0 mm
R
Radius
6.0 mm
CR
Basic dynamic load rating
1580 kN
COR
Basic static load rating
1920 kN
CU
Fatigue limit load
196 kN
NG
Limiting speeds (Grease)
610 rpm
NO
Limiting speeds (Oil)
810 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions